
ROX is a patented solution designed for conveyor applications in polluted environments: the harsher the environment, the better it performs. ROX is ideal for applications in industries like mining and quarrying, cement, pulp and paper, recycling, and steel.
Designed for maintenance managers, ROX maximizes production by significantly reducing downtime: more than 2 times longer bearing life, and lubrication reduced by more than 50% compared to open solutions thanks to the dual metallic shields (ZZ).
The welded deflectors on the cage allow for bearing misalignment and radial clearance control during assembly. Speed, temperature, assembly, adjustment, and accessories are all identical to the equivalent standard open version. It is also 100% compatible with standard premium bearings (ISO).
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 100 mm |
| D - External diameter | 180 mm |
| B - Bearing/Inner ring width | 46 mm |
| d2 - External diameter inner ring | 118,2 mm |
| D1 - Inner diameter outer ring | 160,8 mm |
| rs - Min fillet radius | 2,1 mm |
| Number of lubrication holes | 3 |
| b - Groove width | 11 mm |
| k - Hole diameter | 5 mm |
| Associated sleeve reference | H320 |
| Radial clearance class | C3 |
| Mass | 4,938 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 472 kN |
| C0 - Static load | 495 kN |
| Cu - Fatigue limit load | 54,3 kN |
| e - Coefficient | 0.24 |
| Y0 - Static axial load coefficient | 2.78 |
| Y1 - Lower axial load coefficient | 2.84 |
| Y2 - Upper axial load coefficient | 4.23 |
| N ref - Reference thermal speed | 3600 tr/min |
| N lim - Mechanical Limit Speed | 4600 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 7,608 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 10,392 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 6,233 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 3,117 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,423 Hz |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 118,2 mm |
| da min - Min shoulder diameter IR | 112 mm |
| db - Min diameter for Sleeve | 108 mm |
| Ce - Min length fro Sleeve | 8 mm |
| Da max - Max shoulder diameter OR | 168 mm |
| ra max - Max shaft & housing fillet radius | 2 mm |
Industry Calcul Factors
