Skip to Header Skip to Main Content Skip to Footer
The spherical roller bearing withstands significant loads and misalignments . This type of roller bearing is well adapted to harsh operating conditions : impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in To add this product to your basket Documentation Technical datasheet 3D file Detailed technical sheet Product information PRODUCT DEFINITION Brand NTN d - Internal diameter 100 mm D - External diameter 180 mm B - Bearing/Inner ring width 46 mm D1 - Inner diameter outer ring 160,8 mm rs - Min fillet radius 2,1 mm Number of lubrication holes 3 b - Groove width 11 mm k - Hole diameter 5 mm Radial clearance class C3 Mass 5,082 kg
PRODUCT PERFORMANCE C - Dynamic load 472 kN C0 - Static load 495 kN Cu - Fatigue limit load 54,3 kN e - Coefficient 0.24 Y0 - Static axial load coefficient 2.78 Y1 - Lower axial load coefficient 2.84 Y2 - Upper axial load coefficient 4.23 N ref - Reference thermal speed 3600 tr/min N lim - Mechanical Limit Speed 4600 tr/min Tmin - Min operating temperature -40 °C Tmax - Max operating temperature 200 °C
ABUTMENT da min - Min shoulder diameter IR 112 mm Da max - Max shoulder diameter OR 168 mm ra max - Max shaft & housing fillet radius 2 mm
Industry Calcul Factors