• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Spherical roller bearings

22332EAKW33 - NTN

22332EAKW33

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter160 mm
D - External diameter340 mm
B - Bearing/Inner ring width114 mm
d2 - External diameter inner ring206,5 mm
D1 - Inner diameter outer ring300,5 mm
rs - Min fillet radius4 mm
Number of lubrication holes3
b - Groove width20,3 mm
k - Hole diameter10 mm
Radial clearance classCN
Mass47,17 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load1950 kN
C0 - Static load2210 kN
Cu - Fatigue limit load203 kN
e - Coefficient0.33
Y0 - Static axial load coefficient1.98
Y1 - Lower axial load coefficient2.03
Y2 - Upper axial load coefficient3.02
N ref - Reference thermal speed1400 tr/min
N lim - Mechanical Limit Speed1900 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature200 °C
ABUTMENT
da min - Min shoulder diameter IR177 mm
Da max - Max shoulder diameter OR323 mm
ra max - Max shaft & housing fillet radius4 mm
undefined

Industry Calcul Factors

Calcul factors image