
Spherical roller bearing, one-piece machined cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 180 mm |
D - External diameter | 380 mm |
B - Bearing/Inner ring width | 126 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 328,2 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 3 ou 8 |
b - Groove width | 20,9 mm |
k - Hole diameter | 10 mm |
Associated sleeve reference | H2336 |
Radial clearance class | CN |
Mass | 68,7 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 2420 kN |
C0 - Static load | 2810 kN |
Cu - Fatigue limit load | 249 kN |
e - Coefficient | 0.32 |
Y0 - Static axial load coefficient | 2.04 |
Y1 - Lower axial load coefficient | 2.09 |
Y2 - Upper axial load coefficient | 3.11 |
N ref - Reference thermal speed | 1200 tr/min |
N lim - Mechanical Limit Speed | 1700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,574 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 9,426 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,31 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,655 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,411 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 197 mm |
db - Min diameter for Sleeve | 195 mm |
Ce - Min length fro Sleeve | 8 mm |
Da max - Max shoulder diameter OR | 363 mm |
ra max - Max shaft & housing fillet radius | 3 mm |