
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 220 mm |
D - External diameter | 460 mm |
B - Bearing/Inner ring width | 145 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 388 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Associated sleeve reference | H2344H |
Radial clearance class | C3 |
Mass | 116 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3010 kN |
C0 - Static load | 3560 kN |
Cu - Fatigue limit load | 163 kN |
e - Coefficient | 0.32 |
Y0 - Static axial load coefficient | 2.06 |
Y1 - Lower axial load coefficient | 2.1 |
Y2 - Upper axial load coefficient | 3.13 |
N lim - Oil lubrication limit speed | 1090 tr/min |
N lim - Grease lubrication limit speed | 850 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 242 mm |
db - Min diameter for Sleeve | 236 mm |
Ce - Min length fro Sleeve | 9 mm |
Da max - Max shoulder diameter OR | 438 mm |
ra max - Max shaft & housing fillet radius | 4 mm |