
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 380 mm |
D - External diameter | 560 mm |
B - Bearing/Inner ring width | 135 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 509 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Radial clearance class | C3 |
Mass | 117 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3230 kN |
C0 - Static load | 5270 kN |
Cu - Fatigue limit load | 247 kN |
e - Coefficient | 0.22 |
Y0 - Static axial load coefficient | 3 |
Y1 - Lower axial load coefficient | 3.07 |
Y2 - Upper axial load coefficient | 4.57 |
N lim - Oil lubrication limit speed | 910 tr/min |
N lim - Grease lubrication limit speed | 720 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 398 mm |
Da max - Max shoulder diameter OR | 542 mm |
ra max - Max shaft & housing fillet radius | 5 mm |