The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 440 mm |
D - External diameter | 650 mm |
B - Bearing/Inner ring width | 157 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 585 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 8 |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Radial clearance class | CN |
Mass | 181 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3650 kN |
C0 - Static load | 6850 kN |
Cu - Fatigue limit load | 530 kN |
e - Coefficient | 0.24 |
Y0 - Static axial load coefficient | 2.79 |
Y1 - Lower axial load coefficient | 2.85 |
Y2 - Upper axial load coefficient | 4.24 |
N lim - Oil lubrication limit speed | 610 tr/min |
N lim - Grease lubrication limit speed | 470 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 468 mm |
Da max - Max shoulder diameter OR | 622 mm |
ra max - Max shaft & housing fillet radius | 5 mm |