I am looking for : References Interchanges
Back

2309KG15 - SNR

2309KG15

Self-aligning ball bearing, polyamide cage, tapered bore, open

Downloads

CAD file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter d 45 mm
External diameter D 100 mm
Bearing/Inner ring width(B) 36 mm
External diameter inner ring d1 59,8 mm
Inner diameter outer ring D1 85,4 mm
Min fillet radius rs 1,5 mm
Associated sleeve reference H2309
Coef e 0.43
Lower axial load coef (Y1) 1.48
Upper axial load coef (Y2) 2.29
Static axial load coef (Y0) 1.55
Radial clearance class CN
Precision class P0
Mass 1,19 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load, C 54,1 kN
Static load, C0 16,6 kN
Fatigue limit load, Cu 0,75 kN
Reference thermal speed (Nref) 7800 tr/min
Mechanical Limit Speed Nlim 9300 tr/min
Min operating temperature, Tmin -20 °C
Max operating temperature, Tmax 120 °C
Characteristic cage frequency, FTF 0,394 Hz
Characteristic rolling element frequency, BSF 4,321 Hz
Characteristic outer ring frequency, BPF0 4,724 Hz
Characteristic inner ring frequency, BPFI 7,276 Hz

ABUTMENT

Min shoulder diameter IR da min 53 mm
Max shoulder diameter IR da max 59 mm
Min diameter for Sleeve db 50 mm
Min length fro Sleeve Ce 5 mm
Max shoulder diameter OR Da max 92 mm
Max shaft & housing fillet radius ra max 1,5 mm
Product classification image