
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 260 mm |
D - External diameter | 440 mm |
B - Bearing/Inner ring width | 144 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 380 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 8 |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Radial clearance class | C3 |
Mass | 92,2 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 2780 kN |
C0 - Static load | 4020 kN |
Cu - Fatigue limit load | 160 kN |
e - Coefficient | 0.31 |
Y0 - Static axial load coefficient | 2.1 |
Y1 - Lower axial load coefficient | 2.15 |
Y2 - Upper axial load coefficient | 3.2 |
N lim - Oil lubrication limit speed | 1090 tr/min |
N lim - Grease lubrication limit speed | 860 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 277 mm |
Da max - Max shoulder diameter OR | 423 mm |
ra max - Max shaft & housing fillet radius | 4 mm |