
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 320 mm |
| D - External diameter | 540 mm |
| B - Bearing/Inner ring width | 176 mm |
| d2 - External diameter inner ring | 0 mm |
| D1 - Inner diameter outer ring | 468 mm |
| rs - Min fillet radius | 5 mm |
| Number of lubrication holes | 8 |
| b - Groove width | 27 mm |
| k - Hole diameter | 16 mm |
| Radial clearance class | CN |
| Mass | 169 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 4020 kN |
| C0 - Static load | 6020 kN |
| Cu - Fatigue limit load | 227 kN |
| e - Coefficient | 0.31 |
| Y0 - Static axial load coefficient | 2.1 |
| Y1 - Lower axial load coefficient | 2.15 |
| Y2 - Upper axial load coefficient | 3.2 |
| N lim - Oil lubrication limit speed | 880 tr/min |
| N lim - Grease lubrication limit speed | 700 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 340 mm |
| Da max - Max shoulder diameter OR | 520 mm |
| ra max - Max shaft & housing fillet radius | 5 mm |