
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 100 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 60,3 mm |
d2 - External diameter inner ring | 118,2 mm |
D1 - Inner diameter outer ring | 158,9 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 3 |
b - Groove width | 9,44 mm |
k - Hole diameter | 4,5 mm |
Associated sleeve reference | H2320 |
Radial clearance class | C2 |
Mass | 6,22 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 586 kN |
C0 - Static load | 661 kN |
Cu - Fatigue limit load | 72,3 kN |
e - Coefficient | 0.31 |
Y0 - Static axial load coefficient | 2.13 |
Y1 - Lower axial load coefficient | 2.18 |
Y2 - Upper axial load coefficient | 3.24 |
N ref - Reference thermal speed | 2600 tr/min |
N lim - Mechanical Limit Speed | 3300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,642 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,358 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,341 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,171 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,425 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 112 mm |
db - Min diameter for Sleeve | 110 mm |
Ce - Min length fro Sleeve | 19 mm |
Da max - Max shoulder diameter OR | 168 mm |
ra max - Max shaft & housing fillet radius | 2 mm |