
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 100 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 60,3 mm |
d2 - External diameter inner ring | 116,5 mm |
D1 - Inner diameter outer ring | 160,6 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 3 |
b - Groove width | 9,44 mm |
k - Hole diameter | 4,5 mm |
Radial clearance class | CN |
Mass | 6,2 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 506 kN |
C0 - Static load | 547 kN |
Cu - Fatigue limit load | 59,8 kN |
e - Coefficient | 0.27 |
Y0 - Static axial load coefficient | 2.41 |
Y1 - Lower axial load coefficient | 2.47 |
Y2 - Upper axial load coefficient | 3.67 |
N lim - Mechanical Limit Speed | 1000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,642 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,358 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,37 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,185 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,425 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 116,5 mm |
da min - Min shoulder diameter IR | 112 mm |
Da max - Max shoulder diameter OR | 168 mm |
ra max - Max shaft & housing fillet radius | 2 mm |