
Spherical roller bearing, one-piece machined cage, groove and lubrication holes on outer ring
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 110 mm |
| D - External diameter | 200 mm |
| B - Bearing/Inner ring width | 69,8 mm |
| d2 - External diameter inner ring | 0 mm |
| D1 - Inner diameter outer ring | 175,8 mm |
| rs - Min fillet radius | 2,1 mm |
| Number of lubrication holes | 3 |
| b - Groove width | 10,52 mm |
| k - Hole diameter | 5 mm |
| Radial clearance class | C3 |
| Mass | 9,39 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 752 kN |
| C0 - Static load | 869 kN |
| Cu - Fatigue limit load | 92,3 kN |
| e - Coefficient | 0.32 |
| Y0 - Static axial load coefficient | 2.07 |
| Y1 - Lower axial load coefficient | 2.12 |
| Y2 - Upper axial load coefficient | 3.15 |
| N ref - Reference thermal speed | 2300 tr/min |
| N lim - Mechanical Limit Speed | 3000 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 7,624 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 10,376 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 6,25 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 3,125 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,424 Hz |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 0 mm |
| da min - Min shoulder diameter IR | 122 mm |
| Da max - Max shoulder diameter OR | 188 mm |
| ra max - Max shaft & housing fillet radius | 2 mm |