
Spherical roller bearing, one-piece machined cage, groove and lubrication holes on outer ring
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 260 mm |
D - External diameter | 360 mm |
B - Bearing/Inner ring width | 75 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 335 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 8 |
b - Groove width | 11 mm |
k - Hole diameter | 6 mm |
Radial clearance class | CN |
Mass | 23,3 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1130 kN |
C0 - Static load | 1940 kN |
Cu - Fatigue limit load | 105 kN |
e - Coefficient | 0.17 |
Y0 - Static axial load coefficient | 3.81 |
Y1 - Lower axial load coefficient | 3.9 |
Y2 - Upper axial load coefficient | 5.81 |
N lim - Oil lubrication limit speed | 1200 tr/min |
N lim - Grease lubrication limit speed | 920 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 270,2 mm |
Da max - Max shoulder diameter OR | 349,8 mm |
ra max - Max shaft & housing fillet radius | 2 mm |
Industry Calcul Factors
