
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 340 mm |
D - External diameter | 460 mm |
B - Bearing/Inner ring width | 90 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 427 mm |
rs - Min fillet radius | 3 mm |
Number of lubrication holes | 8 |
b - Groove width | 14 mm |
k - Hole diameter | 8 mm |
Radial clearance class | CN |
Mass | 44,5 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1710 kN |
C0 - Static load | 2980 kN |
Cu - Fatigue limit load | 162 kN |
e - Coefficient | 0.18 |
Y0 - Static axial load coefficient | 3.72 |
Y1 - Lower axial load coefficient | 3.8 |
Y2 - Upper axial load coefficient | 5.66 |
N lim - Oil lubrication limit speed | 1020 tr/min |
N lim - Grease lubrication limit speed | 800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 353 mm |
Da max - Max shoulder diameter OR | 447 mm |
ra max - Max shaft & housing fillet radius | 3 mm |