The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 440 mm |
D - External diameter | 650 mm |
B - Bearing/Inner ring width | 212 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 576 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 8 |
b - Groove width | 33 mm |
k - Hole diameter | 20 mm |
Radial clearance class | CN |
Mass | 245 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 4800 kN |
C0 - Static load | 9450 kN |
Cu - Fatigue limit load | 530 kN |
e - Coefficient | 0.32 |
Y0 - Static axial load coefficient | 2.07 |
Y1 - Lower axial load coefficient | 2.11 |
Y2 - Upper axial load coefficient | 3.15 |
N lim - Oil lubrication limit speed | 540 tr/min |
N lim - Grease lubrication limit speed | 420 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 468 mm |
Da max - Max shoulder diameter OR | 622 mm |
ra max - Max shaft & housing fillet radius | 5 mm |
Industry Calcul Factors
