The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 480 mm |
D - External diameter | 700 mm |
B - Bearing/Inner ring width | 218 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 625 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 8 |
b - Groove width | 33 mm |
k - Hole diameter | 20 mm |
Radial clearance class | C3 |
Mass | 285 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 5200 kN |
C0 - Static load | 10500 kN |
Cu - Fatigue limit load | 610 kN |
e - Coefficient | 0.3 |
Y0 - Static axial load coefficient | 2.17 |
Y1 - Lower axial load coefficient | 2.22 |
Y2 - Upper axial load coefficient | 3.3 |
N lim - Oil lubrication limit speed | 490 tr/min |
N lim - Grease lubrication limit speed | 380 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 508 mm |
Da max - Max shoulder diameter OR | 672 mm |
ra max - Max shaft & housing fillet radius | 5 mm |