![](https://eshop-api.ntn-snr.com/medias/logo-200x80-ultage.png?context=bWFzdGVyfGltYWdlc3w5MTAyfGltYWdlL3BuZ3xoNDAvaGEwLzg4OTcxODI4NTkyOTQvbG9nby0yMDB4ODAtdWx0YWdlLnBuZ3wzZWYyZDZiMWNkNzk0OWI5NTQ2ZGZhODBkMDM2N2FiNzdiN2RjYzBlYzc4NGFmNmFmNTdjMTYwNjJhNjljNjI4)
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:30, non ISO width, contact seals on both sides
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 110 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 69 mm |
d2 - External diameter inner ring | 121,7 mm |
D1 - Inner diameter outer ring | 157,2 mm |
rs - Min fillet radius | 2 mm |
Number of lubrication holes | 3 |
b - Groove width | 8,39 mm |
k - Hole diameter | 4 mm |
Associated sleeve reference | H24122 |
Radial clearance class | C3 |
Mass | 6,8 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 622 kN |
C0 - Static load | 769 kN |
Cu - Fatigue limit load | 83,7 kN |
e - Coefficient | 0.36 |
Y0 - Static axial load coefficient | 1.86 |
Y1 - Lower axial load coefficient | 1.9 |
Y2 - Upper axial load coefficient | 2.83 |
Nref - Reference thermal speed | 2200 tr/min |
Nlim - Mechanical Limit Speed | 2900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 8,667 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 11,333 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,433 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,168 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 121 mm |
Da max - Max shoulder diameter OR | 169 mm |
ra max - Max shaft & housing fillet radius | 2 mm |
![Calcul factors image](https://eshop-api.ntn-snr.com/medias/SRB-EN.jpg?context=bWFzdGVyfHJvb3R8MjMzMzd8aW1hZ2UvanBlZ3xoZjYvaDJiLzg5Mzc2OTEzMTYyNTQvU1JCX0VOLmpwZ3xmNzg4MzBlYWViZWRlNjA1YjJjM2VhZWNhNmExMWMxZjE3YmI1OTk4YzA1Y2RhNjM3ODVmZmFlNDhkZTllMGJi)