
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 300 mm |
D - External diameter | 500 mm |
B - Bearing/Inner ring width | 200 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 425 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Radial clearance class | CN |
Mass | 159 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 4270 kN |
C0 - Static load | 6610 kN |
Cu - Fatigue limit load | 198 kN |
e - Coefficient | 0.39 |
Y0 - Static axial load coefficient | 1.7 |
Y1 - Lower axial load coefficient | 1.74 |
Y2 - Upper axial load coefficient | 2.59 |
N lim - Oil lubrication limit speed | 950 tr/min |
N lim - Grease lubrication limit speed | 750 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 320 mm |
Da max - Max shoulder diameter OR | 480 mm |
ra max - Max shaft & housing fillet radius | 5 mm |