
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 340 mm |
D - External diameter | 580 mm |
B - Bearing/Inner ring width | 243 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 486 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 33 mm |
k - Hole diameter | 20 mm |
Associated sleeve reference | AH24168H |
Radial clearance class | CN |
Mass | 262 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 5980 kN |
C0 - Static load | 9340 kN |
Cu - Fatigue limit load | 254 kN |
e - Coefficient | 0.41 |
Y0 - Static axial load coefficient | 1.61 |
Y1 - Lower axial load coefficient | 1.65 |
Y2 - Upper axial load coefficient | 2.46 |
N lim - Oil lubrication limit speed | 830 tr/min |
N lim - Grease lubrication limit speed | 650 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 360 mm |
Da max - Max shoulder diameter OR | 560 mm |
ra max - Max shaft & housing fillet radius | 5 mm |