The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 400 mm |
D - External diameter | 650 mm |
B - Bearing/Inner ring width | 250 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 552 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 8 |
b - Groove width | 33 mm |
k - Hole diameter | 20 mm |
Radial clearance class | C3 |
Mass | 329 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 5650 kN |
C0 - Static load | 10300 kN |
Cu - Fatigue limit load | 585 kN |
e - Coefficient | 0.38 |
Y0 - Static axial load coefficient | 1.73 |
Y1 - Lower axial load coefficient | 1.77 |
Y2 - Upper axial load coefficient | 2.63 |
N lim - Oil lubrication limit speed | 560 tr/min |
N lim - Grease lubrication limit speed | 430 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 428 mm |
Da max - Max shoulder diameter OR | 622 mm |
ra max - Max shaft & housing fillet radius | 5 mm |