
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter of shaft washer | 180 mm |
| D - Housing washer outer diameter | 250 mm |
| D1 - Inner diameter housing washer | 208 mm |
| d1 - External diameter shaft washer | 243 mm |
| T - Thrust bearing height | 42 mm |
| C - Housing washer width | 20 mm |
| Mass | 6,27 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 500 kN |
| C0a - Static axial load rating | 1920 kN |
| Cua - Limit axial load rating | 160 kN |
| N lim - Oil lubrication limit speed | 1600 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| ABUTMENT | | ras max - Max shaft & housing fillet radius | 1,5 mm |
| rs - Min fillet radius | 1,5 mm |
| Da max - Max shoulder diameter OR | 228 mm |
| da min - Min shoulder diameter IR | 211 mm |
