Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | NTN |
d - Internal diameter of shaft washer | 380 mm |
D - Housing washer outer diameter | 520 mm |
D1 - Inner diameter housing washer | 441 mm |
d1 - External diameter shaft washer | 505 mm |
T - Thrust bearing height | 85 mm |
C - Housing washer width | 42 mm |
Mass | 53,4 kg |
PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 1770 kN |
C0a - Static axial load rating | 7650 kN |
Cua - Limit axial load rating | 505 kN |
Nlim - Oil lubrication limit speed | 700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | ras max - Max shaft & housing fillet radius | 3 mm |
rs - Min fillet radius | 4 mm |
Da max - Max shoulder diameter OR | 475 mm |
da min - Min shoulder diameter IR | 440 mm |