Back
Downloads3D file
Technical datasheet
Contact usPRODUCT DEFINITION | Brand | SNR |
d - Internal diameter of shaft washer | 190 mm |
D - Housing washer outer diameter | 320 mm |
D1 - Inner diameter housing washer | 239,5 mm |
d1 - External diameter shaft washer | 284,4 mm |
T - Thrust bearing height | 78 mm |
C - Housing washer width | 36 mm |
B - Shaft washer width | 49 mm |
B2 - Distance large face of shaft washer / metal cage | 68 mm |
a - Charge load application point | 110 mm |
Cage material | Sheet metal |
Mass | 23,3 kg |

PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 1450 kN |
C0a - Static axial load rating | 4880 kN |
Cua - Limit axial load rating | 452 kN |
Nlim - Oil lubrication limit speed | 1100 tr/min |
Nref - Reference thermal speed | 1100 tr/min |
Nlim - Mechanical Limit Speed | 1900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | BPFO - Characteristic outer ring frequency (60 rpm) | 9,084 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 10,916 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,454 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 6,752 Hz |
ABUTMENT | ras max - Max shaft & housing fillet radius | 3 mm |
rs - Min fillet radius | 4 mm |
Da max - Max shoulder diameter OR | 280 mm |
da min - Min shoulder diameter IR | 250 mm |
db1 - Maximum diameter of the shaft washer shoulder | 199 mm |
db2 - Max spacer diameter | 208,5 mm |
