Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter of shaft washer | 320 mm |
| D - Housing washer outer diameter | 500 mm |
| D1 - Inner diameter housing washer | 387 mm |
| d1 - External diameter shaft washer | 456,1 mm |
| T - Thrust bearing height | 109 mm |
| C - Housing washer width | 53 mm |
| B - Shaft washer width | 68 mm |
| B2 - Distance large face of shaft washer / metal cage | 95 mm |
| a - Charge load application point | 180 mm |
| Cage material | Tôle |
| Mass | 72,1 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Ca - Dynamic axial load rating | 2830 kN |
| C0a - Static axial load rating | 10900 kN |
| Cua - Limit axial load rating | 876 kN |
| N lim - Oil lubrication limit speed | 690 tr/min |
| N ref - Reference thermal speed | 650 tr/min |
| N lim - Mechanical Limit Speed | 1100 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 10,594 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 12,406 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 8,053 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 4,027 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,461 Hz |
| ABUTMENT | |
|---|---|
| ras max - Max shaft & housing fillet radius | 4 mm |
| rs - Min fillet radius | 5 mm |
| Da max - Max shoulder diameter OR | 442 mm |
| da min - Min shoulder diameter IR | 405 mm |
| db1 - Maximum diameter of the shaft washer shoulder | 332 mm |
| db2 - Max spacer diameter | 336 mm |