Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter of shaft washer | 360 mm |
| D - Housing washer outer diameter | 560 mm |
| D1 - Inner diameter housing washer | 448 mm |
| d1 - External diameter shaft washer | 540 mm |
| T - Thrust bearing height | 122 mm |
| C - Housing washer width | 59 mm |
| Mass | 112 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Ca - Dynamic axial load rating | 3000 kN |
| C0a - Static axial load rating | 11100 kN |
| Cua - Limit axial load rating | 915 kN |
| N lim - Oil lubrication limit speed | 590 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| ABUTMENT | |
|---|---|
| ras max - Max shaft & housing fillet radius | 4 mm |
| rs - Min fillet radius | 5 mm |
| Da max - Max shoulder diameter OR | 495 mm |
| da min - Min shoulder diameter IR | 450 mm |