Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter of shaft washer | 70 mm |
D - Housing washer outer diameter | 150 mm |
D1 - Inner diameter housing washer | 105 mm |
d1 - External diameter shaft washer | 131,6 mm |
T - Thrust bearing height | 48 mm |
C - Housing washer width | 23 mm |
B - Shaft washer width | 31 mm |
B2 - Distance large face of shaft washer / metal cage | 43,5 mm |
a - Charge load application point | 44 mm |
Cage material | Tôle |
Mass | 3,98 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 437 kN |
C0a - Static axial load rating | 1280 kN |
Cua - Limit axial load rating | 151 kN |
N lim - Oil lubrication limit speed | 2200 tr/min |
N ref - Reference thermal speed | 2300 tr/min |
N lim - Mechanical Limit Speed | 4400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,616 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 9,384 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,809 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,905 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,448 Hz |
ABUTMENT | |
---|---|
ras max - Max shaft & housing fillet radius | 2 mm |
rs - Min fillet radius | 2 mm |
Da max - Max shoulder diameter OR | 126 mm |
da min - Min shoulder diameter IR | 105 mm |
db1 - Maximum diameter of the shaft washer shoulder | 77,5 mm |
db2 - Max spacer diameter | 77,5 mm |