Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter of shaft washer | 90 mm |
D - Housing washer outer diameter | 190 mm |
D1 - Inner diameter housing washer | 130 mm |
d1 - External diameter shaft washer | 170,8 mm |
T - Thrust bearing height | 60 mm |
C - Housing washer width | 29 mm |
B - Shaft washer width | 39 mm |
B2 - Distance large face of shaft washer / metal cage | 53 mm |
a - Charge load application point | 56 mm |
Cage material | Tôle |
Mass | 7,77 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 709 kN |
C0a - Static axial load rating | 2100 kN |
Cua - Limit axial load rating | 231 kN |
N lim - Oil lubrication limit speed | 1700 tr/min |
N ref - Reference thermal speed | 1900 tr/min |
N lim - Mechanical Limit Speed | 3400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,119 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 8,881 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,514 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,757 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,445 Hz |
ABUTMENT | |
---|---|
ras max - Max shaft & housing fillet radius | 2 mm |
rs - Min fillet radius | 2,1 mm |
Da max - Max shoulder diameter OR | 161 mm |
da min - Min shoulder diameter IR | 135 mm |
db1 - Maximum diameter of the shaft washer shoulder | 99 mm |
db2 - Max spacer diameter | 99 mm |