Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter of shaft washer | 100 mm |
D - Housing washer outer diameter | 210 mm |
D1 - Inner diameter housing washer | 144,5 mm |
d1 - External diameter shaft washer | 189,8 mm |
T - Thrust bearing height | 67 mm |
C - Housing washer width | 32 mm |
B - Shaft washer width | 43 mm |
B2 - Distance large face of shaft washer / metal cage | 58 mm |
a - Charge load application point | 62 mm |
Cage material | Tôle |
Mass | 10,8 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 856 kN |
C0a - Static axial load rating | 2560 kN |
Cua - Limit axial load rating | 273 kN |
N lim - Oil lubrication limit speed | 1600 tr/min |
N ref - Reference thermal speed | 1800 tr/min |
N lim - Mechanical Limit Speed | 3100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,11 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 8,89 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,446 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,723 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,444 Hz |
ABUTMENT | |
---|---|
ras max - Max shaft & housing fillet radius | 2,5 mm |
rs - Min fillet radius | 3 mm |
Da max - Max shoulder diameter OR | 175 mm |
da min - Min shoulder diameter IR | 150 mm |
db1 - Maximum diameter of the shaft washer shoulder | 110 mm |
db2 - Max spacer diameter | 110 mm |