Back
Downloads3D file
Technical datasheet
Contact usPRODUCT DEFINITION | Brand | NTN |
d - Internal diameter of shaft washer | 500 mm |
D - Housing washer outer diameter | 870 mm |
D1 - Inner diameter housing washer | 661 mm |
d1 - External diameter shaft washer | 830 mm |
T - Thrust bearing height | 224 mm |
C - Housing washer width | 107 mm |
B - Shaft washer width | 216 mm |
a - Charge load application point | 290 mm |
Cage material | Brass |
Mass | 569 kg |

PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 8450 kN |
C0a - Static axial load rating | 33000 kN |
Cua - Limit axial load rating | 1610 kN |
Nlim - Oil lubrication limit speed | 340 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | ras max - Max shaft & housing fillet radius | 8 mm |
rs - Min fillet radius | 9,5 mm |
Da max - Max shoulder diameter OR | 750 mm |
da min - Min shoulder diameter IR | 670 mm |
