Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,318 kg |
| Internal diameter n°1 | 17 mm |
| External diameter 1 | 62 mm |
| Width 1 | 21 mm |
| Bearing type | Billes |
| CHARACTERISTICS | |
|---|---|
| Weight | 0,318 kg |
| Internal diameter n°1 | 17 mm |
| External diameter 1 | 62 mm |
| Width 1 | 21 mm |
| Bearing type | Billes |