• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row tapered roller bearings

30208A - SNR

30208A

Tapered roller bearing, pressed steel cage

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter40 mm
D - External diameter80 mm
B - Bearing/Inner ring width18 mm
C - Outer ring width16 mm
T - Total width19,75 mm
d1 - External diameter inner ring58,1 mm
a - Charge load application point17 mm
rs - Min fillet radius1,5 mm
r1s - Min fillet radius1,5 mm
Mass0,422 kg
ISO 355 referenceT3DB040
undefined
PRODUCT PERFORMANCE
C - Dynamic load68,6 kN
A2 - Rating life coefficient1
C0 - Static load73,3 kN
Cu - Fatigue limit load8,9 kN
e - Coefficient0.37
Y0 - Static axial load coefficient0.88
Y2 - Upper axial load coefficient1.6
N ref - Reference thermal speed5800 tr/min
N lim - Mechanical Limit Speed9500 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)7,121 Hz
BPFI - Over rolling frequency on inner (60 rpm)9,879 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,822 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,911 Hz
FTF - Rotational frequency - cage (60 rpm)0,419 Hz
ABUTMENT
da max - Max shoulder diameter IR49 mm
db min - Min IR shoulder diameter48,5 mm
Da min - Min shoulder diameter OR69 mm
Da max - Max shoulder diameter OR71,5 mm
Db min - Min OR shoulder diameter75 mm
Ca - Min clearance3 mm
Cb - Min clearance3,5 mm
ra max - Max fillet radius1,5 mm
r1a - Max fillet radius1,5 mm
undefined

OE Equivalents

ManufacturerReferenceCitroen, Peugeot312506Nissan40210-85000Opel4319027Peugeot, Citroen91515424Bedford, Vauxhall, G.M.E.94376183Ford, Mazda, Porsche996030208MitsubishiMB092432

Automotive Compatibility

BrandModelGenerationDatePositionLocationBedfordMIDIMIDI12/1988 => 09/1994RearLeft,RightCitroenC30-32-35 C30 C35 C32C30-32-35 C30 C35 C32 212/1979 => 11/1991FrontLeft,RightCitroen10/1973 => 11/1991FrontRight,LeftCitroen02/1974 => 11/1979FrontLeft,RightFordRangerRANGER I09/1999 => 09/2007RearLeft,RightFordRangerRANGER I09/1999 => 09/2007RearRight,LeftFordRangerRANGER II09/1999 => 09/2007RearLeft,RightFordRangerRANGER II12/2001 => 08/2006RearRight,LeftFordRangerRANGER III => RearLeft,RightFordRangerRANGER III08/2006 => 09/2012RearRight,LeftFordRangerRanger12/2001 => 09/2012RearLeft,RightFordS-MAXS-MAX I02/2010 => 02/2015RearLeft,RightFordS-MAXS-MAX I08/2010 => 02/2015RearRight,LeftIsuzuMIDIMIDI12/1988 => 06/1996RearLeft,RightIsuzuMIDIMIDI12/1988 => 06/1996RearRight,LeftIsuzuVANVAN12/1988 => 06/1996RearRight,LeftMazdaB-SERIEB-SERIE10/1989 => 12/1998RearRight,LeftMazdaB-SERIEB-SERIE01/1999 => 11/2006RearLeft,RightMazdaB-seriesB-series07/1991 => 11/2006RearRight,LeftMazdaB2500B250001/1999 => 11/2006RearRight,LeftMazdaB2500B250004/2003 => 11/2006RearLeft,RightMazdaBONGOBONGO11/1987 => 07/1999RearRight,LeftMazdaBONGOBONGO12/1987 => 07/1999RearLeft,RightMazdaBT-50BT-5007/2006 => 11/2012RearLeft,RightMazdaBT-50BT-50 I07/2006 => 11/2012RearLeft,RightMazdaEE11/1987 => 07/1999RearRight,LeftMazdaSERIE BSERIE B10/1989 => 12/1998RearLeft,RightMitsubishiLL10/1986 => 09/1990RearLeft,RightMitsubishiL200L20010/1986 => 09/1990RearLeft,RightMitsubishiL200L200 I10/1989 => 09/1990RearRight,LeftMitsubishiL200L200 I02/1990 => 05/1990RearLeft,RightMitsubishiL300L30010/1986 => 09/1990RearRight,LeftMitsubishiPajeroPAJERO I12/1982 => 03/1990RearRight,LeftNissanAlmeraALMERA I06/1995 => 12/1999Front-NissanALMERA IIALMERA II01/2000 => 01/2001Front-NissanMaximaMAXIMA I11/1988 => 08/1994Front-NissanMICRAMICRA I06/1986 => 10/1992Front-NissanMICRAMICRA II07/1992 => 01/2001Front-NissanMICRAMicra10/1982 => 10/1992FrontLeft,RightNissanMICRAMicra06/1983 => 10/1992FrontRight,LeftNissanNP300NP300 V07/2010 => RearRightNissanPICKPICK08/1985 => 09/1987Front,RearLeft,RightNissanPICKPICK08/1985 => 04/1994RearLeft,RightNissanPick UpPICK-UP I01/1983 => 07/1985Front,RearRightNissanPick UpPICK-UP I03/1983 => 09/1987Rear,FrontRightNissanPick UpPICK-UP II08/1985 => 01/1998Front,RearRightNissanPick UpPICK-UP II08/1985 => 01/1998RearRightNissanPick UpPICK-UP II09/1987 => 01/1998Rear,FrontRightNissanPick UpPICK-UP III01/1998 => 11/2005Front,RearRightNissanPick UpPICK-UP III01/1998 => 11/2005Rear,FrontRightNissanPick UpPICK-UP III01/2002 => 11/2005Front-NissanPick UpPick Up08/1985 => 04/1994RearLeft,RightNissanPick UpPick Up08/1985 => 11/2005Front,RearRight,LeftNissanPick UpPick Up09/1988 => 01/1998Rear,FrontRight,LeftNissanPick UpPick Up01/1998 => 10/2001Rear,FrontLeft,RightNissanSerenaSERENA I06/1992 => 10/2001FrontRightNissanSerenaSERENA I08/1994 => 10/2001FrontLeft,RightNissanSerenaSerena06/1992 => 10/2001FrontRight,LeftNissanTerranoTERRANO I07/1987 => 09/1995Front,RearRightNissanTERRANO IITERRANO II02/1993 => 11/2006FrontRightNissanUrvanUrvan03/1982 => 04/1997RearLeft,RightNissanUrvanUrvan01/1987 => 04/1997RearRightNissanVanetteVANETTE II06/1992 => 09/1995FrontRightNissanVanetteVANETTE II08/1994 => 09/1995FrontLeft,RightNissanVanetteVanette06/1992 => 09/1995FrontLeft,RightNissanVanetteVanette08/1994 => 09/1995FrontRight,LeftOpelCAMPOCAMPO09/1988 => 05/1994RearLeft,RightOpelCAMPOCAMPO09/1988 => 05/1996RearRight,LeftOpelCAMPOCAMPO09/1988 => 06/2001RearRightPeugeot30430408/1976 => 08/1979Front-Peugeot30430408/1976 => 08/1979FrontLeft,RightPeugeot30430408/1976 => 02/1980FrontRight,LeftPeugeot30530510/1977 => 01/1988FrontLeft,RightPeugeot30530510/1977 => 05/1990FrontRight,LeftPeugeot305305 207/1982 => 05/1990FrontRightVauxhallBRAVABRAVA09/1988 => 05/1994RearRight,LeftVauxhallBRAVABRAVA09/1988 => 08/2002RearLeft,RightVauxhallBRAVABRAVA10/2001 => 08/2002--VauxhallECO-TECO-T05/1990 => 11/1990RearRight,LeftVauxhallINSIGNIAINSIGNIA I => -Left,RightVauxhallINSIGNIAINSIGNIA I08/2006 => 11/200RearLeft,RightVauxhallMIDIMIDI12/1988 => 07/1997RearRight,LeftVauxhallMIDIMIDI05/1990 => 07/1997RearLeft,Right

Industry Calcul Factors

Calcul factors image