• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row tapered roller bearings

30220U - NTN

30220U

Tapered roller bearing, pressed steel cage

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter100 mm
D - External diameter180 mm
B - Bearing/Inner ring width34 mm
C - Outer ring width29 mm
T - Total width37 mm
d1 - External diameter inner ring135,5 mm
a - Charge load application point36 mm
rs - Min fillet radius3 mm
r1s - Min fillet radius2,5 mm
Mass3,76 kg
ISO 355 referenceT3FB100
undefined
PRODUCT PERFORMANCE
C - Dynamic load286 kN
C0 - Static load335 kN
Cu - Fatigue limit load37 kN
A2 - Rating life coefficient1
e - Coefficient0.42
Y0 - Static axial load coefficient0.79
Y2 - Upper axial load coefficient1.43
N lim - Oil lubrication limit speed2700 tr/min
N lim - Grease lubrication limit speed2000 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da max - Max shoulder diameter IR116 mm
db min - Min IR shoulder diameter114 mm
Da min - Min shoulder diameter OR157 mm
Da max - Max shoulder diameter OR168 mm
Db min - Min OR shoulder diameter168 mm
Ca - Min clearance5 mm
Cb - Min clearance8 mm
ra max - Max fillet radius2,5 mm
r1a - Max fillet radius2 mm
undefined

OE Equivalents

ManufacturerReferenceMercedes004 981 2105Mercedes004 981 4905MAN06.32489-0032

Automotive Compatibility

BrandModelGenerationDatePositionLocationMANCLACLA12/2005 => Rear-MANCLACLA12/2005 => Train arrière-MANE2000E200004/2000 => Rear-MANE2000E200004/2000 => Train arrière-MANEMEM07/1987 => Rear-MANF2000F200012/1993 => --MANF2000F200012/1993 => Rear-MANF2000F200012/1993 => Train arrière-MANF2000F200005/1998 => Front-MANF90F9006/1986 => 05/1996Rear-MANF90F9006/1986 => 11/1997Train arrière-MANF90 UnterflurF90 Unterflur06/1986 => 04/1994Rear-MANF90 UnterflurF90 Unterflur06/1986 => 04/1994Train arrière-MANHOCLHOCL12/1978 => Rear-MANHOCLHOCL07/2002 => 09/2009Train arrière-MANM 2000 LM 2000 L07/1995 => Rear-MANM 2000 MM 2000 M07/1995 => 11/2005Rear-MANM 2000 MM 2000 M07/1995 => 11/2005Train arrière-MANM 2000 MM 2000 M05/1998 => 11/2005--MANNMNM07/1987 => Rear-MANSL IISL II06/2005 => 04/2014Rear-MANSMSM10/1987 => 01/1995Rear-MAN08/2003 => Train arrière-MANTGATGA03/2000 => Rear-MANTGATGA03/2000 => Train arrière-MercedesMKMK11/1987 => 08/1996Rear-MercedesNGNG07/1973 => 08/1996Rear-MercedesNGNG07/1973 => 08/1996Train arrière-MercedesSKSK06/1987 => 08/1996--MercedesSKSK06/1987 => 08/1996Rear-MercedesSKSK12/1993 => 08/1996Train arrière-VauxhallZAFIRAZAFIRA II05/2013 => Rear-

Industry Calcul Factors

Calcul factors image