Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 105 mm |
D - External diameter | 190 mm |
B - Bearing/Inner ring width | 36 mm |
C - Outer ring width | 30 mm |
T - Total width | 39 mm |
a - Charge load application point | 38 mm |
rs - Min fillet radius | 2,5 mm |
r1s - Min fillet radius | 2 mm |
Mass | 4,45 kg |
ISO 355 reference | T3FB105 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 320 kN |
C0 - Static load | 380 kN |
Cu - Fatigue limit load | 41 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.42 |
Y0 - Static axial load coefficient | 0.79 |
Y2 - Upper axial load coefficient | 1.43 |
Nlim - Oil lubrication limit speed | 2500 tr/min |
Nlim - Grease lubrication limit speed | 1900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 119 mm |
db min - Min IR shoulder diameter | 122 mm |
Da max - Max shoulder diameter OR | 178 mm |
Db min - Min OR shoulder diameter | 178 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2 mm |
