Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 140 mm |
D - External diameter | 250 mm |
B - Bearing/Inner ring width | 42 mm |
C - Outer ring width | 36 mm |
T - Total width | 45,75 mm |
d1 - External diameter inner ring | 189 mm |
a - Charge load application point | 48,5 mm |
rs - Min fillet radius | 4 mm |
r1s - Min fillet radius | 3 mm |
Mass | 8,73 kg |
ISO 355 reference | T4FB140 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 465 kN |
C0 - Static load | 570 kN |
Cu - Fatigue limit load | 57 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.44 |
Y0 - Static axial load coefficient | 0.76 |
Y2 - Upper axial load coefficient | 1.38 |
Nlim - Oil lubrication limit speed | 1900 tr/min |
Nlim - Grease lubrication limit speed | 1400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 163 mm |
db min - Min IR shoulder diameter | 158 mm |
Da min - Min shoulder diameter OR | 219 mm |
Da max - Max shoulder diameter OR | 236 mm |
Db min - Min OR shoulder diameter | 237 mm |
Ca - Min clearance | 7 mm |
Cb - Min clearance | 9,5 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 2,5 mm |