The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 190 mm |
D - External diameter | 340 mm |
B - Bearing/Inner ring width | 55 mm |
C - Outer ring width | 46 mm |
T - Total width | 60 mm |
a - Charge load application point | 64 mm |
rs - Min fillet radius | 5 mm |
r1s - Min fillet radius | 4 mm |
Mass | 21,5 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 920 kN |
C0 - Static load | 1000 kN |
Cu - Fatigue limit load | 91,5 kN |
e - Coefficient | 0.44 |
Y0 - Static axial load coefficient | 0.76 |
Y2 - Upper axial load coefficient | 1.38 |
Nlim - Oil lubrication limit speed | 1400 tr/min |
Nlim - Grease lubrication limit speed | 1000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da min - Min shoulder diameter OR | 293 mm |
Da max - Max shoulder diameter OR | 322 mm |
Db min - Min OR shoulder diameter | 320,5 mm |
Ca - Min clearance | 9 mm |
Cb - Min clearance | 14 mm |
ra max - Max fillet radius | 4 mm |
r1a - Max fillet radius | 3 mm |