Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 200 mm |
D - External diameter | 360 mm |
B - Bearing/Inner ring width | 58 mm |
C - Outer ring width | 48 mm |
T - Total width | 64 mm |
d1 - External diameter inner ring | 274 mm |
a - Charge load application point | 70 mm |
rs - Min fillet radius | 5 mm |
r1s - Min fillet radius | 4 mm |
Mass | 25,2 kg |
ISO 355 reference | T4GB200 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1010 kN |
C0 - Static load | 1110 kN |
Cu - Fatigue limit load | 99 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.44 |
Y0 - Static axial load coefficient | 0.76 |
Y2 - Upper axial load coefficient | 1.38 |
Nlim - Oil lubrication limit speed | 1300 tr/min |
Nlim - Grease lubrication limit speed | 950 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 242 mm |
db min - Min IR shoulder diameter | 222 mm |
Da min - Min shoulder diameter OR | 311 mm |
Da max - Max shoulder diameter OR | 342 mm |
Db min - Min OR shoulder diameter | 336 mm |
Ca - Min clearance | 10 mm |
Cb - Min clearance | 16 mm |
ra max - Max fillet radius | 4 mm |
r1a - Max fillet radius | 3 mm |