
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 110 mm |
D - External diameter | 240 mm |
B - Bearing/Inner ring width | 50 mm |
C - Outer ring width | 42 mm |
T - Total width | 54,5 mm |
a - Charge load application point | 45,5 mm |
rs - Min fillet radius | 3 mm |
r1s - Min fillet radius | 2,5 mm |
Mass | 11,1 kg |
ISO 355 reference | T2GB110 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 530 kN |
C0 - Static load | 585 kN |
Cu - Fatigue limit load | 60 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.35 |
Y0 - Static axial load coefficient | 0.96 |
Y2 - Upper axial load coefficient | 1.74 |
N lim - Oil lubrication limit speed | 2200 tr/min |
N lim - Grease lubrication limit speed | 1600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 128 mm |
db min - Min IR shoulder diameter | 141 mm |
Da max - Max shoulder diameter OR | 226 mm |
Db min - Min OR shoulder diameter | 222 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 2,5 mm |