

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 140 mm |
D - External diameter | 300 mm |
B - Bearing/Inner ring width | 62 mm |
C - Outer ring width | 53 mm |
T - Total width | 67,75 mm |
a - Charge load application point | 56,5 mm |
rs - Min fillet radius | 5 mm |
r1s - Min fillet radius | 4 mm |
Mass | 21,1 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 945 kN |
C0 - Static load | 950 kN |
e - Coefficient | 0.35 |
Y0 - Static axial load coefficient | 0.96 |
Y2 - Upper axial load coefficient | 1.74 |
N lim - Oil lubrication limit speed | 1800 tr/min |
N lim - Grease lubrication limit speed | 1300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da min - Min shoulder diameter OR | 252 mm |
Da max - Max shoulder diameter OR | 282 mm |
Db min - Min OR shoulder diameter | 275,5 mm |
Ca - Min clearance | 9 mm |
Cb - Min clearance | 14,5 mm |
ra max - Max fillet radius | 4 mm |
r1a - Max fillet radius | 3 mm |