This product replaces the following reference:
- 32006C - SNR
This kit contains the following reference(s)
- 32006.C.H106
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,172 kg |
Internal diameter n°1 | 30 mm |
Width 1 | 17 mm |
External diameter 1 | 55 mm |