Reference 32009.VC12UA
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference:
- 32009 VH106 - SNR
This kit contains the following reference(s)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,315 kg |
Internal diameter n°1 | 45 mm |
Width 1 | 20 mm |
External diameter 1 | 75 mm |
Gearbox code | C350 |