Tapered roller bearing, pressed steel cage
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 (wheel) | 110 mm |
| Width 1 | 25 mm |
| Internal diameter n°1 | 70 mm |
| External diameter 1 | 110 mm |
| Weight | 0,886 kg |
Tapered roller bearing, pressed steel cage
| CHARACTERISTICS | |
|---|---|
| External diameter 1 (wheel) | 110 mm |
| Width 1 | 25 mm |
| Internal diameter n°1 | 70 mm |
| External diameter 1 | 110 mm |
| Weight | 0,886 kg |