Due to technical maintenance, the NTN Europe on-line shop will be unavailable from 6.00 am on Saturday 13 June until 12.00 pm on Sunday 14 June (UTC+02:00).
We apologise for any inconvenience caused.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Single row tapered roller bearings
32019A - SNR
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basket
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
95 mm
D - External diameter
145 mm
B - Bearing/Inner ring width
32 mm
C - Outer ring width
24 mm
T - Total width
32 mm
d1 - External diameter inner ring
120,1 mm
a - Charge load application point
31,4 mm
rs - Min fillet radius
2 mm
r1s - Min fillet radius
1,5 mm
Mass
1,786 kg
PRODUCT PERFORMANCE
C - Dynamic load
182 kN
A2 - Rating life coefficient
1
C0 - Static load
280 kN
Cu - Fatigue limit load
32,5 kN
e - Coefficient
0.44
Y0 - Static axial load coefficient
0.75
Y2 - Upper axial load coefficient
1.36
N ref - Reference thermal speed
3000 tr/min
N lim - Mechanical Limit Speed
4600 tr/min
Tmin - Min operating temperature
-40 °C
Tmax - Max operating temperature
120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
12,634 Hz
BPFI - Over rolling frequency on inner (60 rpm)
15,366 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
9,737 Hz
BRF - Rotational frequency – rolling element (60 rpm)