
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 100 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 32 mm |
C - Outer ring width | 24 mm |
T - Total width | 32 mm |
d1 - External diameter inner ring | 124,9 mm |
a - Charge load application point | 32,8 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 1,5 mm |
Mass | 1,831 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 180 kN |
A2 - Rating life coefficient | 1 |
C0 - Static load | 281 kN |
Cu - Fatigue limit load | 32,2 kN |
e - Coefficient | 0.46 |
Y0 - Static axial load coefficient | 0.72 |
Y2 - Upper axial load coefficient | 1.31 |
N ref - Reference thermal speed | 2900 tr/min |
N lim - Mechanical Limit Speed | 4500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 12,688 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 15,312 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 10,116 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 5,058 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,453 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 109 mm |
db min - Min IR shoulder diameter | 109 mm |
Da min - Min shoulder diameter OR | 134 mm |
Da max - Max shoulder diameter OR | 141 mm |
Db min - Min OR shoulder diameter | 144 mm |
Ca - Min clearance | 6 mm |
Cb - Min clearance | 8 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 1,5 mm |
Industry Calcul Factors
