
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 105 mm |
D - External diameter | 160 mm |
B - Bearing/Inner ring width | 35 mm |
C - Outer ring width | 26 mm |
T - Total width | 35 mm |
d1 - External diameter inner ring | 133,3 mm |
a - Charge load application point | 34,6 mm |
rs - Min fillet radius | 2,5 mm |
r1s - Min fillet radius | 2 mm |
Mass | 2,365 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 210 kN |
A2 - Rating life coefficient | 1 |
C0 - Static load | 327 kN |
Cu - Fatigue limit load | 36,7 kN |
e - Coefficient | 0.44 |
Y0 - Static axial load coefficient | 0.74 |
Y2 - Upper axial load coefficient | 1.35 |
N ref - Reference thermal speed | 2800 tr/min |
N lim - Mechanical Limit Speed | 4200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 12,642 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 15,358 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 9,791 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 4,896 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,451 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 116 mm |
db min - Min IR shoulder diameter | 115 mm |
Da min - Min shoulder diameter OR | 143 mm |
Da max - Max shoulder diameter OR | 150 mm |
Db min - Min OR shoulder diameter | 154 mm |
Ca - Min clearance | 6 mm |
Cb - Min clearance | 9 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |
Industry Calcul Factors
