Double row angular contact ball bearing, polyamide cage, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 65 mm |
D - External diameter | 120 mm |
B - Bearing/Inner ring width | 38,1 mm |
d1 - External diameter inner ring | 84,5 mm |
D1 - Inner diameter outer ring | 103,5 mm |
a - Charge load application point | 59,8 mm |
α - Contact angle | 25 ° |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 1,52 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 75,1 kN |
C0 - Static load | 72,7 kN |
Cu - Fatigue limit load | 4,35 kN |
f0 - Coefficient | 15.2 |
N ref - Reference thermal speed | 4800 tr/min |
N lim - Mechanical Limit Speed | 5200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 4,678 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 6,322 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,929 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,965 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,425 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 73 mm |
Da max - Max shoulder diameter OR | 112 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |