

Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 190 mm |
D - External diameter | 340 mm |
B - Bearing/Inner ring width | 92 mm |
C - Outer ring width | 75 mm |
T - Total width | 97 mm |
a - Charge load application point | 82 mm |
rs - Min fillet radius | 5 mm |
r1s - Min fillet radius | 4 mm |
Mass | 36,1 kg |
ISO 355 reference | T4GD190 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1480 kN |
C0 - Static load | 1850 kN |
Cu - Fatigue limit load | 169 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.44 |
Y0 - Static axial load coefficient | 0.76 |
Y2 - Upper axial load coefficient | 1.38 |
N lim - Oil lubrication limit speed | 1400 tr/min |
N lim - Grease lubrication limit speed | 1000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 216 mm |
db min - Min IR shoulder diameter | 212 mm |
Da min - Min shoulder diameter OR | 282 mm |
Da max - Max shoulder diameter OR | 322 mm |
Db min - Min OR shoulder diameter | 323 mm |
Ca - Min clearance | 11 mm |
Cb - Min clearance | 22 mm |
ra max - Max fillet radius | 4 mm |
r1a - Max fillet radius | 3 mm |