
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 340 mm |
| D - External diameter | 460 mm |
| B - Bearing/Inner ring width | 72 mm |
| C - Outer ring width | 63 mm |
| T - Total width | 76 mm |
| a - Charge load application point | 87 mm |
| rs - Min fillet radius | 3 mm |
| r1s - Min fillet radius | 3 mm |
| Mass | 34 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 1010 kN |
| C0 - Static load | 1980 kN |
| Cu - Fatigue limit load | 159 kN |
| e - Coefficient | 0.39 |
| Y0 - Static axial load coefficient | 0.85 |
| Y2 - Upper axial load coefficient | 1.55 |
| N lim - Oil lubrication limit speed | 900 tr/min |
| N lim - Grease lubrication limit speed | 630 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| Da min - Min shoulder diameter OR | 413 mm |
| Da max - Max shoulder diameter OR | 446 mm |
| Db min - Min OR shoulder diameter | 445,5 mm |
| Ca - Min clearance | 13 mm |
| Cb - Min clearance | 13 mm |
| ra max - Max fillet radius | 3 mm |
| r1a - Max fillet radius | 2,5 mm |
