Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 85 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 41 mm |
C - Outer ring width | 32 mm |
T - Total width | 41 mm |
a - Charge load application point | 33 mm |
rs - Min fillet radius | 2,5 mm |
r1s - Min fillet radius | 2 mm |
Mass | 2,44 kg |
ISO 355 reference | T3DE085 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 234 kN |
C0 - Static load | 330 kN |
Cu - Fatigue limit load | 39 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.41 |
Y0 - Static axial load coefficient | 0.81 |
Y2 - Upper axial load coefficient | 1.48 |
Nlim - Oil lubrication limit speed | 3400 tr/min |
Nlim - Grease lubrication limit speed | 2500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 97 mm |
db min - Min IR shoulder diameter | 95 mm |
Da min - Min shoulder diameter OR | 118 mm |
Da max - Max shoulder diameter OR | 130 mm |
Db min - Min OR shoulder diameter | 135,5 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |