
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 90 mm |
| D - External diameter | 160 mm |
| B - Bearing/Inner ring width | 55 mm |
| C - Outer ring width | 42 mm |
| T - Total width | 55 mm |
| a - Charge load application point | 41 mm |
| rs - Min fillet radius | 2,5 mm |
| r1s - Min fillet radius | 2 mm |
| Mass | 4,62 kg |
| ISO 355 reference | T3FE090 |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 360 kN |
| C0 - Static load | 490 kN |
| Cu - Fatigue limit load | 56 kN |
| A2 - Rating life coefficient | 1 |
| e - Coefficient | 0.42 |
| Y0 - Static axial load coefficient | 0.78 |
| Y2 - Upper axial load coefficient | 1.43 |
| N lim - Oil lubrication limit speed | 3000 tr/min |
| N lim - Grease lubrication limit speed | 2300 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 102 mm |
| db min - Min IR shoulder diameter | 101,5 mm |
| Da min - Min shoulder diameter OR | 131,5 mm |
| Da max - Max shoulder diameter OR | 150 mm |
| Db min - Min OR shoulder diameter | 154,5 mm |
| ra max - Max fillet radius | 2 mm |
| r1a - Max fillet radius | 2 mm |
